For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XEWORK 45 - Adjustable direction screw-in fitting, angle 45°
Bill of material
XEWOR K 45 NW 20 HS
DES
Identifier
XEWOR K 45 NW 20 HS
SER
Series
Heavy
PRES
Pressure
PN 250 bar
OD
Pipe diameter OD
25 mm
G1
Thread G1
G 1" -11
G2
Thread G2
M 36 x 2
I
Length I
14 mm
L4
Length L4
19 mm
L5
Length L5
37 mm
L7
Length L7
31.0 mm
SW
Width across flats SW
36 mm
S1
Width across flats S1
41 mm
OR
O-ring OR
29.75 x 3.53
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.